Bill of Materials View BOM
Ground Rod Driver Without Slide Hammer
Ground Rod Driver Without Slide Hammer

Part No. Description Ground Rod Size Qty. Approx. Wt. Each (lbs.)
Add to BOM ◆ GRD58 Driver & 5/8" Insert 1/2" & 5/8" EA 23
Add to BOM ◆ GRD34I Replacement Insert 3/4" EA 6
◆ BOM = Bill of Materials
• Drives ground rods from ground level without the need for ladder or sledge hammer.
• 3/4" insert is interchangable with driver body.
• Insert prevents driver from slipping off ground rod near ground level.
• Insert prevents "mushrooming" top of ground rod.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Rod Driver Without Slide Hammer
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030