Bill of Materials View BOM
Threaded Ground Rod Coupler
UL Logo Listed 467
Threaded Ground Rod Coupler

Part No. Ground Rod Size Material Box
Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆ GRC12 1/2" Bronze 5 2-1/2
Add to BOM ◆ GRC12SS 1/2" Stainless Steel 5 2-1/2
Add to BOM ◆ GRC58 5/8" Bronze 5 2-1/2
Add to BOM ◆ GRC58SS 5/8" Stainless Steel 5 2-1/2
Add to BOM ◆ GRC34 3/4" Bronze 5 2-1/2
Add to BOM ◆ GRC34SS 3/4" Stainless Steel 5 2-1/2
Add to BOM ◆ GRC1 1" Bronze 5 5
Add to BOM ◆ GRC1SS 1" Stainless Steel 5 5
◆ BOM = Bill of Materials
• Corrosion resistant silicon bronze threaded ground rod coupler for sectional ground rods.
• Also available in stainless steel. Stainless steel couplers are not UL Listed.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Threaded Ground Rod Coupler
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700