Bill of Materials View BOM
Sectional Solid Copper Ground Rods
UL Logo Listed 467
Sectional Solid Copper Ground Rods

Part No. Size Approx. Each
Wt. (lbs.)
Standard
Bundle
Approx. Wt.
lbs./Bundle
UL
Mark
Add to BOM ◆ S582C 5/8" x 2' 3 5 15 No
Add to BOM ◆ S583C 5/8" x 3' 4 5 20 No
Add to BOM ◆ S585C 5/8" x 5' 6 5 30 No
Add to BOM ◆ S345C 3/4" x 5' 9 5 45 No
Add to BOM ◆ S15C 1" x 5' 16 3 48 No
◆ BOM = Bill of Materials
• All rods are full diameter.

• Sectional ground rods are used to help reduce ground resistance in poor soils such as sand and gravel.
• Doubling ground rod length theoretically reduces resistance 40%.











CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Sectional Solid Copper Ground Rods
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700