Bill of Materials View BOM
Stainless Steel Horizontal L-shaped Enhanced Ground Rod Kits
UL Logo Listed 467
Stainless Steel  Horizontal L-shaped Enhanced Ground Rod Kits

Part No. Dims
H* x L*
Inspection Well Ultrafill 50# Bag Tail (Conductor)
Type (AWG)
Approx. Shipping
Wt. (lbs.)
Add to BOM ◆ EGRSS8LWG2T 2' x 8' Yes 2 5' - #2 AWG Solid
Tinned
150
Add to BOM ◆ EGRSS8LWG2/0 2' x 8' Yes 2 5' - 2/0 AWG
Stranded
155
Add to BOM ◆ EGRSS8LWG4/0 2' x 8' Yes 2 5' - 4/0 AWG
Stranded
160
Add to BOM ◆ EGRSS10LWG2T 2' x 10' Yes 2 5' - #2 AWG
Solid Tinned
205
Add to BOM ◆ EGRSS10LWG2/0 2' x 10' Yes 2 5' - 2/0 AWG
Stranded
210
Add to BOM ◆ EGRSS10LWG4/0 2' x 10' Yes 2 5' - 4/0 AWG
Stranded
215
Add to BOM ◆ EGRSS20LWG2T 2' x 20' Yes 4 5' - #2 AWG
Solid Tinned
340
Add to BOM ◆ EGRSS20LWG2/0 2' x 20' Yes 4 5' - 2/0 AWG
Stranded
345
Add to BOM ◆ EGRSS20LWG4/0 2' x 20' Yes 4 5' - 4/0 AWG
Stranded
350
◆ BOM = Bill of Materials
• Manufactured from corrosion resistant 300 series stainless steel.
• Other sizes and conductor types available. Contact the factory for details.
* Nominal Dimensions

• Enhanced grounds are used in high resistivity soil conditions and when low resistance ground
electrode systems are critical.
• L-shaped enhanced ground rods are used when proper depth cannot be achieved due to physical
conditions such as bedrock.
• Excellent for corrosive soils or cathodic protection applications.
• Conductor is welded 11" down from the top.
• Outside diameter of stainless steel tube is 2-3/8".



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Stainless Steel Horizontal L-shaped Enhanced Ground Rod Kits
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700