Bill of Materials View BOM
Copper Horizontal L-shaped Enhanced Ground Rod Kits
UL Logo Listed 467
Copper Horizontal L-shaped Enhanced Ground Rod Kits

Part No. Dims
H* x L*
Inspection Well Ultrafill 50# Bag Tail (Conductor)
Type (AWG)
Approx. Shipping Wt. (lbs.)
Add to BOM ◆ EGR8LWG2T 2' x 8' Yes 2 5' - #2 AWG Solid Tinned 150
Add to BOM ◆ EGR8LWG2/0 2' x 8' Yes 2 5' - 2/0 AWG Stranded 155
Add to BOM ◆ EGR8LWG4/0 2' x 8' Yes 2 5' - 4/0 AWG Stranded 160
Add to BOM ◆ EGR10LWG2T 2' x 10' Yes 2 5' - #2 AWG Solid Tinned 205
Add to BOM ◆ EGR10LWG2/0 2' x 10' Yes 2 5' - 2/0 AWG Stranded 210
Add to BOM ◆ EGR10LWG4/0 2' x 10' Yes 2 5' - 4/0 AWG Stranded 215
Add to BOM ◆ EGR20LWG2T 2' x 20' Yes 4 5' - #2 AWG Solid Tinned 340
Add to BOM ◆ EGR20LWG2/0 2' x 20' Yes 4 5' - 2/0 AWG Stranded 345
Add to BOM ◆ EGR20LWG4/0 2' x 20' Yes 4 5' - 4/0 AWG Stranded 350
◆ BOM = Bill of Materials
• Other sizes and conductor types available. Contact the factory for details.
* Nominal dimensions.

• Enhanced grounds are used in high resistivity soil conditions and when low resistance ground
electrode systems are critical.
• L-shaped enhanced ground rods are used when proper depth cannot be achieved due to physical
conditions such as bedrock.
• Conductor is welded 11" down from the top.
• Outside diameter of copper tube is 2-1/8".



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Copper Horizontal L-shaped Enhanced Ground Rod Kits
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700