Bill of Materials View BOM
RP Connection Type
RP Connection Type

Rebar Size Cable Size Mold
Part No.
Packing Mat'l No. Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ 3 #6 RP36B WRPSLV NUWTUBE25 -
Add to BOM ◆ 3 #6 RP36B WRPSLV - US25
Add to BOM ◆ 3 #4 RP34B WRPSLV NUWTUBE32 -
Add to BOM ◆ 3 #4 RP34B WRPSLV - US32
Add to BOM ◆ 3 #2 Sol RP32SB WRPSLV NUWTUBE45 -
Add to BOM ◆ 3 #2 Sol RP32SB WRPSLV - US45
Add to BOM ◆ 3 #2 RP32B WRPSLV NUWTUBE45 -
Add to BOM ◆ 3 #2 RP32B WRPSLV - US45
Add to BOM ◆ 3 1/0 RP31/0B WRPSLV NUWTUBE90 -
Add to BOM ◆ 3 1/0 RP31/0B WRPSLV - US90
Add to BOM ◆ 3 2/0 RP32/0B WRPSLV NUWTUBE90 -
Add to BOM ◆ 3 2/0 RP32/0B WRPSLV - US90
Add to BOM ◆ 3 3/0 RP33/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 3 3/0 RP33/0B WRPSLV - US115
Add to BOM ◆ 3 4/0 RP34/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 3 4/0 RP34/0B WRPSLV - US115
Add to BOM ◆ 4 & Larger #6 RP4L6A CERPM1 NUWTUBE25 -
Add to BOM ◆ 4 & Larger #6 RP4L6A CERPM1 - US25
Add to BOM ◆ 4 & Larger #4 RP4L4A CERPM1 NUWTUBE32 -
Add to BOM ◆ 4 & Larger #4 RP4L4A CERPM1 - US32
Add to BOM ◆ 4 & Larger #2 Sol RP4L2SA CERPM1 NUWTUBE45 -
Add to BOM ◆ 4 & Larger #2 Sol RP4L2SA CERPM1 - US45
Add to BOM ◆ 4 & Larger #2 RP4L2A CERPM1 NUWTUBE45 -
Add to BOM ◆ 4 & Larger #2 RP4L2A CERPM1 - US45
Add to BOM ◆ 4 1/0 RP41/0B WRPSLV NUWTUBE90 -
Add to BOM ◆ 4 1/0 RP41/0B WRPSLV - US90
Add to BOM ◆ 4 2/0 RP42/0B WRPSLV NUWTUBE90 -
Add to BOM ◆ 4 2/0 RP42/0B WRPSLV - US90
Add to BOM ◆ 4 3/0 RP43/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 4 3/0 RP43/0B WRPSLV - US115
Add to BOM ◆ 4 4/0 RP44/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 4 4/0 RP44/0B WRPSLV - US115
Add to BOM ◆ 5 1/0 RP51/0B WRPSLV NUWTUBE90 -
Add to BOM ◆ 5 1/0 RP51/0B WRPSLV - US90
Add to BOM ◆ 5 2/0 RP52/0B WRPSLV NUWTUBE90 -
Add to BOM ◆ 5 2/0 RP52/0B WRPSLV - US90
Add to BOM ◆ 5 3/0 RP53/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 5 3/0 RP53/0B WRPSLV - US115
Add to BOM ◆ 5 4/0 RP54/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 5 4/0 RP54/0B WRPSLV - US115
Add to BOM ◆ *6 & Larger 1/0 RP6L1/0B CERPM2 NUWTUBE90 -
Add to BOM ◆ *6 & Larger 1/0 RP6L1/0B CERPM2 - US90
Add to BOM ◆ *6 & Larger 2/0 RP6L2/0B CERPM2 NUWTUBE90 -
Add to BOM ◆ *6 & Larger 2/0 RP6L2/0B CERPM2 - US90
Add to BOM ◆ *6 & Larger 3/0 RP6L3/0B CERPM2 NUWTUBE115 -
Add to BOM ◆ *6 & Larger 3/0 RP6L3/0B CERPM2 - US115
Add to BOM ◆ *6 & Larger 4/0 RP6L4/0B CERPM2 NUWTUBE115 -
Add to BOM ◆ *6 & Larger 4/0 RP6L4/0B CERPM2 - US115
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid
conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
Required Tools & Accessories:
» MH1 - Handle for "B" Price Key Molds (See Related Products Tab)
» WRPSLV or CERPM - Rebar Packing Material (See Related Products Tab)
» Hold Down Kit (UMHDKIT) (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)
Packing Material or Wrap Sleeve(s) are necessary when making Ultraweld connections
to Rebar. The two types of material used are CERPM or WRPSLV.
CERPM Packing Material is a ceramic fiber material and can be used for one
connection only. CERPM is packaged in quantities of 25 per box.
WRPSLV Copper Wrap Sleeve is wrapped around the rebar for certain connection styles.
WRPSLV is packaged quantities of 50 per box. Be sure to specify Packing Material No.
when ordering Mold and Weld Metal. See Related Products for packing material.



Installation Instructions File Type Date
RP Connection Type PDF Image 4-6-15














CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
RP Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700