Bill of Materials View BOM
RO Connection Type
RO Connection Type

Rebar Size Cable Size Mold
Part No.
Packing Mat'l No. Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ 3 #6 RO36B WRPSLV NUWTUBE65 -
Add to BOM ◆ 3 #6 RO36B WRPSLV - US65
Add to BOM ◆ 3 #4 RO34B WRPSLV NUWTUBE65 -
Add to BOM ◆ 3 #4 RO34B WRPSLV - US65
Add to BOM ◆ 3 #2 Sol RO32SB WRPSLV NUWTUBE90 -
Add to BOM ◆ 3 #2 Sol RO32SB WRPSLV - US90
Add to BOM ◆ 3 #2 RO32B WRPSLV NUWTUBE90 -
Add to BOM ◆ 3 #2 RO32B WRPSLV - US90
Add to BOM ◆ 3 1/0 RO31/0Q WRPSLV NUWTUBE115 -
Add to BOM ◆ 3 1/0 RO31/0Q WRPSLV - US115
Add to BOM ◆ 3 2/0 RO32/0Q WRPSLV NUWTUBE115 -
Add to BOM ◆ 3 2/0 RO32/0Q WRPSLV - US115
Add to BOM ◆ 3 3/0 RO33/0Q WRPSLV NUWTUBE150 -
Add to BOM ◆ 3 3/0 RO33/0Q WRPSLV - US150
Add to BOM ◆ 3 4/0 RO34/0Q WRPSLV NUWTUBE150 -
Add to BOM ◆ 3 4/0 RO34/0Q WRPSLV - US150
Add to BOM ◆ 4 #6 RO46B WRPSLV NUWTUBE65 -
Add to BOM ◆ 4 #6 RO46B WRPSLV - US65
Add to BOM ◆ 4 #4 RO44B WRPSLV NUWTUBE65 -
Add to BOM ◆ 4 #4 RO44B WRPSLV - US65
Add to BOM ◆ 4 #2 Sol RO42SB WRPSLV NUWTUBE90 -
Add to BOM ◆ 4 #2 Sol RO42SB WRPSLV - US90
Add to BOM ◆ 4 #2 RO42B WRPSLV NUWTUBE90 -
Add to BOM ◆ 4 #2 RO42B WRPSLV - US90
Add to BOM ◆ 4 1/0 RO41/0Q WRPSLV NUWTUBE115 -
Add to BOM ◆ 4 1/0 RO41/0Q WRPSLV - US115
Add to BOM ◆ 4 2/0 RO42/0Q WRPSLV NUWTUBE115 -
Add to BOM ◆ 4 2/0 RO42/0Q WRPSLV - US115
Add to BOM ◆ 4 3/0 RO43/0Q WRPSLV NUWTUBE150 -
Add to BOM ◆ 4 3/0 RO43/0Q WRPSLV - US150
Add to BOM ◆ 4 4/0 RO44/0Q WRPSLV NUWTUBE150 -
Add to BOM ◆ 4 4/0 RO44/0Q WRPSLV - US150
Add to BOM ◆ 5 #6 RO56B WRPSLV NUWTUBE65 -
Add to BOM ◆ 5 #6 RO56B WRPSLV - US65
Add to BOM ◆ 5 #4 RO54B WRPSLV NUWTUBE65 -
Add to BOM ◆ 5 #4 RO54B WRPSLV - US65
Add to BOM ◆ 5 #2 Sol RO52SB WRPSLV NUWTUBE90 -
Add to BOM ◆ 5 #2 Sol RO52SB WRPSLV - US90
Add to BOM ◆ 5 #2 RO52B WRPSLV NUWTUBE90 -
Add to BOM ◆ 5 #2 RO52B WRPSLV - US90
Add to BOM ◆ 5 1/0 RO51/0Q WRPSLV NUWTUBE115 -
Add to BOM ◆ 5 1/0 RO51/0Q WRPSLV - US115
Add to BOM ◆ 5 2/0 RO52/0Q WRPSLV NUWTUBE115 -
Add to BOM ◆ 5 2/0 RO52/0Q WRPSLV - US115
Add to BOM ◆ 5 3/0 RO53/0Q WRPSLV NUWTUBE150 -
Add to BOM ◆ 5 3/0 RO53/0Q WRPSLV - US150
Add to BOM ◆ 5 4/0 RO54/0Q WRPSLV NUWTUBE150 -
Add to BOM ◆ 5 4/0 RO54/0Q WRPSLV - US150
Add to BOM ◆ *6 & Larger #6 RO6L6B CERPM1 NUWTUBE65 -
Add to BOM ◆ *6 & Larger #6 RO6L6B CERPM1 - US65
Add to BOM ◆ *6 & Larger #4 RO6L4B CERPM1 NUWTUBE65 -
Add to BOM ◆ *6 & Larger #4 RO6L4B CERPM1 - US65
Add to BOM ◆ *6 & Larger #2 Sol RO6L2SB CERPM1 NUWTUBE90 -
Add to BOM ◆ *6 & Larger #2 Sol RO6L2SB CERPM1 - US90
Add to BOM ◆ *6 & Larger #2 RO6L2B CERPM1 NUWTUBE90 -
Add to BOM ◆ *6 & Larger #2 RO6L2B CERPM1 - US90
Add to BOM ◆ *6 & Larger 1/0 RO6L1/0B CERPM2 NUWTUBE115 -
Add to BOM ◆ *6 & Larger 1/0 RO6L1/0B CERPM2 - US115
Add to BOM ◆ *6 & Larger 2/0 RO6L2/0B CERPM2 NUWTUBE115 -
Add to BOM ◆ *6 & Larger 2/0 RO6L2/0B CERPM2 - US115
Add to BOM ◆ *6 & Larger 3/0 RO6L3/0B CERPM2 NUWTUBE150 -
Add to BOM ◆ *6 & Larger 3/0 RO6L3/0B CERPM2 - US150
Add to BOM ◆ *6 & Larger 4/0 RO6L4/0B CERPM2 NUWTUBE150 -
Add to BOM ◆ *6 & Larger 4/0 RO6L4/0B CERPM2 - US150
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid
conductor, add suffix "S" after conductor number.
i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
• For mold Wear Plates, add suffix "WP" to the end
of the Mold Part No. (See Related Products Tab)
Required Tools & Accessories:
» MH1 - Handle for "B" & "Q"Price Key Molds (See Related Products Tab)
» WRPSLV or CERPM - Rebar Packing Material (See Related Products Tab)
» Hold Down Kit (UMHDKIT) (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)
Packing Material or Wrap Sleeve(s) are necessary when making Ultraweld connections
to Rebar. The two types of material used are CERPM or WRPSLV.
CERPM Packing Material is a ceramic fiber material and can be used for one
connection only. CERPM is packaged in quantities of 25 per box.
WRPSLV Copper Wrap Sleeve is wrapped around the rebar for certain connection styles.
WRPSLV is packaged quantities of 50 per box. Be sure to specify Packing Material No.
when ordering Mold and Weld Metal. See Related Products for packing material.



Installation Instructions File Type Date
RO Connection Type PDF Image 4-6-15















CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
RO Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700