Bill of Materials View BOM
RE Connection Type
RE Connection Type

Rebar Size Cable Size Mold
Part No.
Packing Mat'l No. Weld Metal
NUWTUBE UltraShot
Add to BOM ◆ 3 #6 RE36B WRPSLV NUWTUBE45 -
Add to BOM ◆ 3 #6 RE36B WRPSLV - US45
Add to BOM ◆ 3 #4 RE34B WRPSLV NUWTUBE65 -
Add to BOM ◆ 3 #4 RE34B WRPSLV - US65
Add to BOM ◆ 3 #2 Sol RE32SB WRPSLV NUWTUBE65 -
Add to BOM ◆ 3 #2 Sol RE32SB WRPSLV - US65
Add to BOM ◆ 3 #2 RE32B WRPSLV NUWTUBE65 -
Add to BOM ◆ 3 #2 RE32B WRPSLV - US65
Add to BOM ◆ 3 #1 RE31B WRPSLV NUWTUBE90 -
Add to BOM ◆ 3 #1 RE31B WRPSLV - US90
Add to BOM ◆ 3 1/0 RE31/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 3 1/0 RE31/0B WRPSLV - US115
Add to BOM ◆ 3 2/0 RE32/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 3 2/0 RE32/0B WRPSLV - US115
Add to BOM ◆ 3 3/0 RE33/0B WRPSLV NUWTUBE150 -
Add to BOM ◆ 3 3/0 RE33/0B WRPSLV - US150
Add to BOM ◆ 3 4/0 RE34/0B WRPSLV NUWTUBE150 -
Add to BOM ◆ 3 4/0 RE34/0B WRPSLV - US150
Add to BOM ◆ 4 #6 RE46B WRPSLV NUWTUBE65 -
Add to BOM ◆ 4 #6 RE46B WRPSLV - US65
Add to BOM ◆ 4 #4 RE44B WRPSLV NUWTUBE65 -
Add to BOM ◆ 4 #4 RE44B WRPSLV - US65
Add to BOM ◆ 4 #2 Sol RE42SB WRPSLV NUWTUBE65 -
Add to BOM ◆ 4 #2 Sol RE42SB WRPSLV - US65
Add to BOM ◆ 4 #2 RE42B WRPSLV NUWTUBE65 -
Add to BOM ◆ 4 #2 RE42B WRPSLV - US65
Add to BOM ◆ 4 #1 RE41B WRPSLV NUWTUBE90 -
Add to BOM ◆ 4 #1 RE41B WRPSLV - US90
Add to BOM ◆ 4 1/0 RE41/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 4 1/0 RE41/0B WRPSLV - US115
Add to BOM ◆ 4 2/0 RE42/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 4 2/0 RE42/0B WRPSLV - US115
Add to BOM ◆ 4 3/0 RE43/0B WRPSLV NUWTUBE150 -
Add to BOM ◆ 4 3/0 RE43/0B WRPSLV - US150
Add to BOM ◆ 4 4/0 RE44/0B WRPSLV NUWTUBE150 -
Add to BOM ◆ 4 4/0 RE44/0B WRPSLV - US150
Add to BOM ◆ 5 #4 RE54B WRPSLV NUWTUBE65 -
Add to BOM ◆ 5 #4 RE54B WRPSLV - US65
Add to BOM ◆ 5 #2 Sol RE52SB WRPSLV NUWTUBE65 -
Add to BOM ◆ 5 #2 Sol RE52SB WRPSLV - US65
Add to BOM ◆ 5 #2 RE52B WRPSLV NUWTUBE65 -
Add to BOM ◆ 5 #2 RE52B WRPSLV - US65
Add to BOM ◆ 5 #1 RE51B WRPSLV NUWTUBE90 -
Add to BOM ◆ 5 #1 RE51B WRPSLV - US90
Add to BOM ◆ 5 1/0 RE51/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 5 1/0 RE51/0B WRPSLV - US115
Add to BOM ◆ 5 2/0 RE52/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 5 2/0 RE52/0B WRPSLV - US115
Add to BOM ◆ 5 3/0 RE53/0B WRPSLV NUWTUBE150 -
Add to BOM ◆ 5 3/0 RE53/0B WRPSLV - US150
Add to BOM ◆ 5 4/0 RE54/0B WRPSLV NUWTUBE150 -
Add to BOM ◆ 5 4/0 RE54/0B WRPSLV - US150
Add to BOM ◆ 6 #6 RE66B WRPSLV NUWTUBE65 -
Add to BOM ◆ 6 #6 RE66B WRPSLV - US65
Add to BOM ◆ 6 #4 RE64B WRPSLV NUWTUBE65 -
Add to BOM ◆ 6 #4 RE64B WRPSLV - US65
Add to BOM ◆ 6 #2 Sol RE62SB WRPSLV NUWTUBE65 -
Add to BOM ◆ 6 #2 Sol RE62SB WRPSLV - US65
Add to BOM ◆ 6 #2 RE62B WRPSLV NUWTUBE65 -
Add to BOM ◆ 6 #2 RE62B WRPSLV - US65
Add to BOM ◆ 6 #1 RE61B WRPSLV NUWTUBE90 -
Add to BOM ◆ 6 #1 RE61B WRPSLV - US90
Add to BOM ◆ 6 1/0 RE61/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 6 1/0 RE61/0B WRPSLV - US115
Add to BOM ◆ 6 2/0 RE62/0B WRPSLV NUWTUBE115 -
Add to BOM ◆ 6 2/0 RE62/0B WRPSLV - US115
Add to BOM ◆ 6 3/0 RE63/0B WRPSLV NUWTUBE150 -
Add to BOM ◆ 6 3/0 RE63/0B WRPSLV - US150
Add to BOM ◆ 6 4/0 RE64/0B WRPSLV NUWTUBE150 -
Add to BOM ◆ 6 4/0 RE64/0B WRPSLV - US150
Add to BOM ◆ *7 & Larger #6 RE7L6K CERPM3 NUWTUBE45 -
Add to BOM ◆ *7 & Larger #6 RE7L6K CERPM3 - US45
Add to BOM ◆ *7 & Larger #4 RE7L4K CERPM3 NUWTUBE65 -
Add to BOM ◆ *7 & Larger #4 RE7L4K CERPM3 - US65
Add to BOM ◆ *7 & Larger #2 Sol RE7L2SK CERPM3 NUWTUBE65 -
Add to BOM ◆ *7 & Larger #2 Sol RE7L2SK CERPM3 - US65
Add to BOM ◆ *7 & Larger #2 RE7L2K CERPM3 NUWTUBE65 -
Add to BOM ◆ *7 & Larger #2 RE7L2K CERPM3 - US65
Add to BOM ◆ *7 & Larger #1 RE7L1K CERPM3 NUWTUBE90 -
Add to BOM ◆ *7 & Larger #1 RE7L1K CERPM3 - US90
Add to BOM ◆ *7 & Larger 1/0 RE7L1/0K CERPM3 NUWTUBE115 -
Add to BOM ◆ *7 & Larger 1/0 RE7L1/0K CERPM3 - US115
Add to BOM ◆ *7 & Larger 2/0 RE7L2/0K CERPM3 NUWTUBE115 -
Add to BOM ◆ *7 & Larger 2/0 RE7L2/0K CERPM3 - US115
Add to BOM ◆ *7 & Larger 3/0 RE7L3/0K CERPM3 NUWTUBE150 -
Add to BOM ◆ *7 & Larger 3/0 RE7L3/0K CERPM3 - US150
Add to BOM ◆ *7 & Larger 4/0 RE7L4/0K CERPM3 NUWTUBE150 -
Add to BOM ◆ *7 & Larger 4/0 RE7L4/0K CERPM3 - US150
◆ BOM = Bill of Materials

Mold Information:
• Molds listed are for stranded cable. For solid conductor, add suffix
"S" after conductor number. i.e. 4S = 4 AWG solid conductor.
• Price Key is the Bold Letter in the Mold Part No.
Required Tools & Accessories:
» CSH1 - Chain Support Handle clamp for "B" Price Key Molds
OR
» MH1 - Handle for "B" Price Key Molds (See Related Products Tab)
» WRPSLV or CERPM - Rebar Packing Material (See Related Products Tab)
» *CSKIT - Chain Support Kit for #7 & Larger rebar (See Related Products Tab)
Recommended Tools & Accessories:
» CCBRSH1 - Card Cloth Brush (See Related Products Tab)
» MCBRSH1 - Mold Cleaning Brush (See Related Products Tab)
Packing Material or Wrap Sleeve(s) are necessary when making Ultraweld connections
to Rebar. The two types of material used are CERPM or WRPSLV.
CERPM Packing Material is a ceramic fiber material and can be used for one
connection only. CERPM is packaged in quantities of 25 per box.
WRPSLV Copper Wrap Sleeve is wrapped around the rebar for certain connection styles.
WRPSLV is packaged quantities of 50 per box. Be sure to specify Packing Material No.
when ordering Mold and Weld Metal. See Related Products for packing material.



Installation Instructions File Type Date
RE Connection Type PDF Image 4-6-15















CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
RE Connection Type
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700