Skip to Main Content

Call Us: 800-842-7437

Product Image

2 Hole, Slotted, Long Barrel

Two-hole long barrel slotted tongue compression lugs

Product Information

Product Variations

Product No. Conductor Size Hole Spacing Range Hardware Size Inspection Port Color Code Box Qty. Approx. Box Wt. (lbs.) Documents
GECLB22BC #2 .75 to 1" 3/8" Yes Brown 50 3
Customer Drawing
GECLB22BC250BK #2 .75 to 1" 3/8" Yes Brown 250 15
Customer Drawing
GECLB22BCS #2 Solid .75 to 1" 3/8" Yes White 50 2
Customer Drawing
GECLB22BCS250BK #2 Solid .75 to 1" 3/8" Yes White 250 15
GECLB22BCSNP #2 Solid .75 to 1" 3/8" No White 50 2
Customer Drawing
GECLB22BCSNP250BK #2 Solid .75 to 1" 3/8" No White 250 14
Customer Drawing
GECLB62BC #6 .75 to 1" 3/8" Yes Blue 50 2
Customer Drawing
GECLB62BC250BK #6 .75 to 1" 3/8" Yes Blue 250 10
GECLB62BCNP #6 .75 to 1" 3/8" No Blue 50 2
Customer Drawing
GECLB62BCNP250BK #6 .75 to 1" 3/8" No Blue 250 10
Customer Drawing

Manufactured from electro plated tinned copper. For use on copper or tinned copper conductors. Other sizes available. Please contact factory for more information.

Technical Notes

cULus Listed 467 & 486