Bill of Materials View BOM
Two Hole, Long Barrel Compression Lugs
UL Logo Listed 486
Two Hole, Long Barrel Compression Lugs

Part No. Conductor
Size (AWG)
OC Dim.
B/T Holes
Hardware Size Inspection
Port
Color Code. Box Qty Approx. Box
Wt. (lbs.)
Add to BOM ◆ GECLB82ANP 8 .625" 1/4" No Red 50 1-1/2
Add to BOM ◆ GECLB82CNP 8 1" 3/8" No Red 50 1-1/2
Add to BOM ◆ GECLB62A 6 .625" 1/4" Yes Blue 50 1-1/2
Add to BOM ◆ GECLB62ANP 6 .625" 1/4" No Blue 50 1-1/2
Add to BOM ◆ GECLB62B 6 .75" 3/8" Yes Blue 50 2
Add to BOM ◆ GECLB62C 6 1" 3/8" Yes Blue 50 2
Add to BOM ◆ GECLB62CNP 6 1" 3/8" No Blue 50 2
Add to BOM ◆ GECLB42A 4 .625" 1/4" Yes Gray 25 1-1/2
Add to BOM ◆ GECLB42B 4 .75" 1/4" Yes Gray 25 1-1/2
Add to BOM ◆ GECLB42C 4 1" 3/8" Yes Gray 25 2
Add to BOM ◆ GECLB22BS 2 Sol. .75" 3/8" Yes White 25 2
Add to BOM ◆ GECLB22CS 2 Sol. 1" 3/8" Yes White 25 2-1/2
Add to BOM ◆ GECLB22CSNP 2 Sol. 1" 3/8" No White 25 2-1/2
Add to BOM ◆ GECLB22A 2 .625" 1/4" Yes Brown 25 1-1/2
Add to BOM ◆ GECLB22B 2 .75" 3/8" Yes Brown 25 1-1/2
Add to BOM ◆ GECLB22C 2 1" 3/8" Yes Brown 25 2
Add to BOM ◆ GECLB22CNP 2 1" 3/8" No Brown 25 2
Add to BOM ◆ GECLB1/02C 1/0 1" 3/8" Yes Pink 10 2
Add to BOM ◆ GECLB1/02D 1/0 1.75" 1/2" Yes Pink 10 2
Add to BOM ◆ GECLB2/02C 2/0 1" 3/8" Yes Black 10 1-1/2
Add to BOM ◆ GECLB2/02D 2/0 1.75" 1/2" Yes Black 10 1-1/2
Add to BOM ◆ GECLB3/02C 3/0 1" 3/8" Yes Orange 10 2
Add to BOM ◆ GECLB4/02C 4/0 1" 3/8" Yes Purple 10 2
Add to BOM ◆ GECLB4/02D 4/0 1.75" 1/2" Yes Purple 10 2-1/2
Add to BOM ◆ GECLB2502C 250 1" 3/8" Yes Yellow 10 3
Add to BOM ◆ GECLB2502D 250 1.75" 1/2" Yes Yellow 10 4
Add to BOM ◆ GECLB5002C 500 1" 3/8" Yes Brown 10 5
Add to BOM ◆ GECLB5002D 500 1.75" 1/2" Yes Brown 10 8
Add to BOM ◆ GECLB7502C 750 1" 3/8" Yes Black 10 10
Add to BOM ◆ GECLB7502D 750 1.75" 1/2" Yes Black 10 11
◆ BOM = Bill of Materials
• Manufactured from electro plated tinned copper.
• For use on copper or tinned copper conductors.
• Other sizes available. Please contact factory for more information.






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Two Hole, Long Barrel Compression Lugs
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700