Bill of Materials View BOM
NEMA Type 4 Fiberglass Enclosures
NEMA Type 4 Fiberglass Enclosures

Part No. Size Number
of Holes
Approx. Each
Wt. (lbs.)
H W D
Add to BOM ◆ ES240 12" 10" 6" 8 22
◆ BOM = Bill of Materials
• 3/8" x 4" x 6" copper ground bar with 3 sets of 1/4" holes spaced 1" on center.
• 3/4" x 9-1/2" 11-1/2" white plywood backing panel.
• Four 3/8" x 1-1/2" insulators.
• Front cover stenciled with 1" high black letters and 3/8" high black letters.
• Striping is 1/2" high green and orange.
• Other sizes and types available. Please contact factory for more information.






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
NEMA Type 4 Fiberglass Enclosures
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700