Bill of Materials View BOM
NEMA Type 1 Steel Enclosures
NEMA Type 1 Steel Enclosures

Part No. Size Bar
Width
Number
of Holes
Approx. Each
Wt. (lbs.)
H W D
Add to BOM ◆ GBX886 8" 8" 6" 2" 3 7
Add to BOM ◆ GBX10106 10" 10" 6" 2" 6 10
Add to BOM ◆ GBX12126 12" 12" 6" 2" 8 19
Add to BOM ◆ GBX18186 18" 18" 6" 4" 13 20
Add to BOM ◆ GBX24246 24" 24" 6" 4" 19 34
◆ BOM = Bill of Materials
• NEMA Type 1 gray steel boxes with screw cover.
• Standard bar has "H" hole pattern. (See related)
• "H" hole pattern is a single row of 7/16" holes spaced every 1 inches.
• Two 3/8" x 1-7/8" insulators.
• Other sizes and types available. Please contact factory for more information.







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
NEMA Type 1 Steel Enclosures
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700