Bill of Materials View BOM
Copper Clad Steel Ground Rods
UL Logo Listed 467
Copper Clad Steel Ground Rods

Part No. Size Approx. Each
Wt. (lbs.)
Standard
Bundle
Approx. Wt.
lbs./Bundle
UL Mark With UPC
Label
Add to BOM ◆ 1208UPC 1/2" x 8' 6 5 30 Yes Yes
Add to BOM ◆ 1210 1/2" x 10' 7 5 35 Yes No
Add to BOM ◆ 588 5/8" x 8' 7 5 35 Yes No
Add to BOM ◆ 588RUS 5/8" x 8' 7 5 35 Yes No
Add to BOM ◆ 588UPC 5/8" x 8' 7 5 35 Yes Yes
Add to BOM ◆ 5810 5/8" x 10' 9 5 45 Yes No
Add to BOM ◆ 5810UPC 5/8" x 10' 9 5 45 Yes Yes
Add to BOM ◆ 348 3/4" x 8' 11 5 55 Yes No
Add to BOM ◆ 3410 3/4" x 10' 13 5 65 Yes No
Add to BOM ◆ 3412 3/4" x 12' 15 5 75 Yes No
Add to BOM ◆ 110 1" x 10' 23 3 69 Yes No
◆ BOM = Bill of Materials

NEC 2014 Article 250-53(G) (Summarized)
The electrode shall be installed so that 8' of length is in contact with the soil. It shall be driven to a depth of not less than 8' except where rock bottom is encountered. In the case of bedrock, the electrode shall be driven at an angle not to exceed 45 degrees from the vertical or shall be buried in a trench that is at least 2-1/2' deep.
UL 467 6.9.2.3 (Summarized)
A solid rod electrode of copper or other suitable non-ferrous metal, or a solid rod electrode of iron or steel with a copper or other suitable non-ferrous metal or stainless steel jacket, shall have a diameter not less than 1/2" thick.
UL 467 6.9.2.6 (Summarized)
The copper jacket shall not be less than .010" thick at any point.
RUS (Rural Utilities Service) ground rods have a 13 mil copper plating thickness.











CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Copper Clad Steel Ground Rods
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700