Bill of Materials View BOM
Personnel Safety Mats - Standard Mat Sizes
Personnel Safety Mats - Standard Mat Sizes

Part No. Width (ft.) Length (ft.) Conductor Size/Type Conductor Spacing (in.) Optional Center Wire Approx. Each
Wt. (lbs.)
Add to BOM ◆ PSM4666C1/0S 4 6 6 6 1/0 Sol. 10
Add to BOM ◆ PSM4644C2/0 4 6 4 4 2/0 23
Add to BOM ◆ PSM61066C4/0S 6 10 6 6 4/0 Sol. 26
◆ BOM = Bill of Materials

• To connect mat to ground, use PT connection type.
• Maximum mat width is 20 ft.







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Personnel Safety Mats - Standard Mat Sizes
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700