EMAIL Email PagePRINT Print Page
Bill of Materials View BOM
 
Copper Ground Mesh
Copper Ground Mesh

Copper Ground Mesh
Part No.
Perimeter Conductor
Approx. Wt. (lbs.)
Add to BOM ◆
GM121266
None
50
Add to BOM ◆
GM121266P2T
2T
60
Add to BOM ◆
GM121266SPR12
4/0-19T
81
◆ BOM = Bill of Materials
• 12' x 12' prefabricated wire grounding mesh with 6" squares made
from #6 AWG solid copper.
• Available with a tinned perimeter conductor exothermically welded
to mesh.
• Mesh is silver brazed at all crossovers using a 15% or 35% silver
brazing alloy and a non-corrosive flux.
• For enhancing external grounding systems at radio, paging, cellular, etc. transmitting/receiving facilities.
• If strategically placed, mesh can be used as a safety adjunct to reduce dangerous step and touch potentials.
• Perimeter conductor makes for easy attachment to ground conductors.