Bill of Materials View BOM
Copper Ground Mesh Worksheet - Conductors
Copper Ground Mesh Worksheet - Conductors

Part No. Type
Add to BOM ◆ 4 Solid Copper
Add to BOM ◆ 6 Solid Copper
Add to BOM ◆ 6CW3D Copper Clad
30% Conductivity
Add to BOM ◆ 8 Solid Copper
Add to BOM ◆ 8CW3D Copper Clad
30% Conductivity
Add to BOM ◆ 10 Solid Copper
◆ BOM = Bill of Materials

• Overlapping ends are equal to 1/2 the O.C. spacing plus 2" unless specified otherwise.
• 40% DSA conductor available. Please contact factory for more information.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Copper Ground Mesh Worksheet - Conductors
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700