Bill of Materials View BOM
Computer Room Ground Clamps
UL Logo Listed 467
Computer Room Ground Clamps

Part No.
Conductor
Size (AWG)
Box Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆
CRGC6
#6
25
4
Add to BOM ◆
CRGC4
#4
10
5
Add to BOM ◆
CRGC2
#2
10
5
◆ BOM = Bill of Materials
• Used when welded connections are not feasible.
• Unique design allows clamps to form connections at most any angle.
• Specific uses include fabrication under an existing computer room floor.
• Electro Tin Plated Brass.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Computer Room Ground Clamps
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700