FAA
Harger provides ground plate kits that are UL Listed and fully compliant with FAA-STD-019f. These kits are designed to save installation labor and come assembled with all the necessary hardware. By including the required washers, mathematical calculations to determine bolt clamp load are no longer required. These kits reinforce Harger’s commitment to innovative products and solutions to the grounding, lightning protection and exothermic markets.
Product Information
Ships assembled with (31) #6 AWG compression lugs, (2) #4/0 AWG compression lugs, 1/2 oz. packet of anti-oxidant and a clear plastic cover with the required markings and coloring. Standard size is 1/4” x 6” x 12” (6 mm x 150 mm x 305 mm).