Bill of Materials View BOM
Copper Flat Strap Conductors
Copper Flat Strap Conductors

Part No. Width
(Inches)
Thickness
(Inches)
Actual
Gauge
X-Sectional
Area (in.2)
Approx. Wt.
lbs./M ft.
Add to BOM ◆ CUFS1032 1 .032 20 .0320 124
Add to BOM ◆ CUFS2016 2 .016 26 .0318 123-1/2
Add to BOM ◆ CUFS3016 3 .016 26 .0478 186
Add to BOM ◆ CUFS4016 4 .016 26 .0640 247-1/2
Add to BOM ◆ CUFS6016 6 .016 26 .0956 372
◆ BOM = Bill of Materials

• Most Bare Copper Flat Strap conductors are available tinned. Please add suffix T to part numbers.
• Other sizes of conductors are available. Please contact factory for special requests.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Copper Flat Strap Conductors
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700