Bill of Materials View BOM
Long Barrel Butt Splices
UL Logo Listed 486
Long Barrel Butt Splices

Part No.
Conductor
Size (AWG)
Box
Qty.
Approx.
Box Wt.
(lbs.)
Add to BOM ◆
CLBBS8
8
50
1
Add to BOM ◆
CLBBS6
6
50
1
Add to BOM ◆
CLBBS4
4
50
2
Add to BOM ◆
CLBB2S
2 Sol.
50
4
Add to BOM ◆
CLBBS2
2
50
4
Add to BOM ◆
CLBBS2/0
2/0
10
2
Add to BOM ◆
CLBBS4/0
4/0
10
2
Add to BOM ◆
CLBBS250
250
10
3
Add to BOM ◆
CLBBS500
500
10
5
◆ BOM = Bill of Materials




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Long Barrel Butt Splices
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700