Bill of Materials View BOM
One Hole, Long Barrel Compression Lugs
UL Logo Listed 486
One Hole, Long Barrel Compression Lugs

Part No. Conductor
Size (AWG)
Hardware
Size
Inspection
Port
Color
Code
Box
Qty.
Approx.
Box Wt.
(lbs.)
Add to BOM ◆ GECLB8NP 8 1/4" No Red 50 1
Add to BOM ◆ GECLB83/8NP 8 3/8" No Red 50 1
Add to BOM ◆ GECLB6 6 1/4" Yes Blue 50 1-1/2
Add to BOM ◆ GECLB63/8 6 3/8" Yes Blue 50 1-1/2
Add to BOM ◆ GECLB6NP 6 1/4" No Blue 50 1
Add to BOM ◆ GECLB63/8NP 6 3/8" No Blue 50 1
Add to BOM ◆ GECLB4 4 1/4" Yes Gray 50 2
Add to BOM ◆ GECLB43/8 4 3/8" Yes Gray 50 2
Add to BOM ◆ GECLB21/4 2 1/4" Yes Brown 50 2
Add to BOM ◆ GECLB21/4NP 2 1/4" No Brown 50 2
Add to BOM ◆ GECLB2 2 5/16" Yes Brown 50 2
Add to BOM ◆ GECLB23/8 2 3/8" Yes Brown 50 2
Add to BOM ◆ GECLB23/8NP 2 3/8" No Brown 50 2
Add to BOM ◆ GECLB1/0 1/0 3/8" Yes Pink 10 1
Add to BOM ◆ GECLB2/0 2/0 3/8" Yes Black 10 1
Add to BOM ◆ GECLB4/0 4/0 1/2" Yes Purple 10 2
Add to BOM ◆ GECLB250 250 1/2" Yes Yellow 10 2
Add to BOM ◆ GECLB500 500 1/2" Yes Brown 5 3
◆ BOM = Bill of Materials




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
One Hole, Long Barrel Compression Lugs
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700