Bill of Materials View BOM
Low Smoke-No Flame Adapter Clamp
Low Smoke-No Flame Adapter Clamp

Part No.
Qty.
Approx. Each Wt. (lbs.)
Add to BOM ◆
USSXADPTR
EA
4
◆ BOM = Bill of Materials

  Harger Lightning & Grounding offers the industry’s best Low Smoke-No Flame System
for indoor applications, confined spaces, high-risk fire environments and added safety for
operators. The process uses Harger’s standard Ultraweld molds, standard UltraShot weld metal
and standard USCONTROLLER ignition system with a consumable filter to produce a finished
connection with minimal smoke emission and zero flame.
• The filter should be changed every connection to ensure the best performance.
• Ignition is accomplished with the use of a USCONTROLLER.







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Low Smoke-No Flame Adapter Clamp
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700