Bill of Materials View BOM
Brass Ball Studs
Brass Ball Studs

Part No.
Thread Size
Qty.
Approx. Each
Wt. (lbs.)
Add to BOM ◆
BBSTUD14
1/4"
EA
1/2
Add to BOM ◆
BBSTUD38
3/8"
EA
1/2
Add to BOM ◆
BBSTUD12
1/2"
EA
1/2
◆ BOM = Bill of Materials
• Used as replacement studs for floor ground receptacles.
• Can also be mounted on ground bars.
• Brass Ball Stud: 3/4" in diameter, 1-1/2" total length.







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Brass Ball Studs
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700