Bill of Materials View BOM
Static Floor Bonding Clamp Kit
Static Floor Bonding Clamp Kit

Part No.
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
SFBC3KIT
1
1-1/4
◆ BOM = Bill of Materials
Kit Includes:
  (4) CS44S: 1/4"-20 x 1/2" SS hex head cap screw
  (4) LW4S: 1/4"-20 SS lock washer
  (4) W4S: 1/4"-20 SS fl at washer
  (1) GECLB62A: #6 compression lug
• Manufactured from 110 copper alloy.
• Two piece design sandwiches firmly secures the ground strap.
• Wall mounting hardware, ground bar and conductor not included.
• Bonds static flooring system to the telecommunications bonding and grounding system.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Static Floor Bonding Clamp Kit
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700