Bill of Materials View BOM
Ultrafill
Ultrafill

Part No. Approx. Each
Wt. (lbs.)
Add to BOM ◆ ULTRAFILL 50 lbs.
Add to BOM ◆ ULTRAFILL25 25 lbs.
◆ BOM = Bill of Materials




Installation Instructions File Type Date
Ultrafill PDF Image 4-6-15






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ultrafill
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700