Bill of Materials View BOM
Wear Plates
Wear Plates

Available Weld Type Number of Wear Plates
BH 2
BS 2
GD 2
GO 3
GS 3
HB 1
HU 2
LE 1
PB* 3
PT* 4
RO 2
RS 2
RT 3
VA 1
VH 2
VT 2
XO 4
XX 4
◆ BOM = Bill of Materials
*Wear plates only available on 1/0 stranded and larger or
Copperweld 7/#10 and larger run and tap cables. Also available from
#2 solid run and tap cables.

• Wear plates help extend the life of the mold.
• The openings of the mold get worn down due to forcing a mold shut over "out of round"
conductors, the ends of conductors hitting and chipping the openings, etc.
• Wear plates can be supplied for all molds for cable sizes; #2 Solid, 1/0 AWG through
500 MCM and Copperweld cable 7/#10 through 19/#6.
• To order, add the suffix "-WP" to the Ultraweld part number. Example: RT-4/04/0B-WP

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Wear Plates
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030