Bill of Materials View BOM
Equipment Ground Plates - 4 Hole - NEMA Hole Spacing
Equipment Ground Plates - 4 Hole - NEMA Hole Spacing

Part No.
Stud Size
Qty.
Approx. Ea.
Wt. (lbs.)
Add to BOM ◆
XGP3.25/3.254/0
4/0 AWG Conc
EA
2-1/2
Add to BOM ◆
XGP3.25/3.255CM
500 MCM Conc
EA
2-1/2
◆ BOM = Bill of Materials
• NEMA hole spacing.
• Stud fits mold openings for concentric strand conductor of
stud size listed.
• Use Ultraweld Type BS or RT molds to make straight splices or tee
connections with ground conductors to equipment ground plates.
• Custom assemblies available. Please contact factory for more information.

Equipment ground plates are cast into concrete
structures to offer convenient connection points to
the ground system. The cast ground plates are made
from high quality copper alloy and are easily Ultraweld
exothermically welded to copper conductors. The
resulting connection has an ampacity that surpasses
that of the conductor or the stud.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Equipment Ground Plates - 4 Hole - NEMA Hole Spacing
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700