Bill of Materials View BOM
Harger Ground Test Spike
Harger Ground Test Spike

Part No.
Description
Qty.
Approx. Each Wt. (lbs.)
Add to BOM ◆
GRDTESTPIN
24" Ground Test Spike
EA
1
◆ BOM = Bill of Materials





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Harger Ground Test Spike
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700