Bill of Materials View BOM
Harger Ground Test Kits
Harger Ground Test Kits

Part No.
Description
Qty.
Approx. Each Wt. (lbs.)
Add to BOM ◆
GTKIT300
Test Kit with 300' long test leads & 12 spikes
EA
20
Add to BOM ◆
GTKIT500
Test Kit with 500' long test leads & 12 spikes
EA
25
◆ BOM = Bill of Materials
GTKIT Includes:
(2) 300' or 500' long test lead reels. Durable reel with leads made from #18 AWG
    (65/36) test lead wire.
(12) Test spikes. Spikes are 24" long and made of steel with a dipped zinc ultra-seal
finish.

Accessory test kits are designed for doing three point measurements on larger sites.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Harger Ground Test Kits
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700