Bill of Materials View BOM
Strap Type Pipe Clamps
UL Logo Listed 96
Strap Type Pipe Clamps

Part No. Material Nominal Pipe
Size Range
Outside
Diameter
Approx. Each
Wt. (lbs.)
Box
Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆ 231-4 Copper 3" - 4" 3.5" - 4.5" 2 10 20
Add to BOM ◆ A2314 Aluminum 3" - 4" 3.5" - 4.5" 1 10 10
Add to BOM ◆ 231-6 Copper 4" - 6" 4.5" - 6.625" 2 10 20
Add to BOM ◆ A2316 Aluminum 4" - 6" 4.5" - 6.625" 1 10 10
Add to BOM ◆ 231-8 Copper 6" - 8" 6.625" - 8.625" 3 10 30
Add to BOM ◆ A2318 Aluminum 6" - 8" 6.625" - 8.625" 2 10 20
Add to BOM ◆ 231-12 Copper 8" - 12" 8.625" - 12.75" 3 10 30
Add to BOM ◆ A23112 Aluminum 8" - 12" 8.625" - 12.75" 2 10 20
◆ BOM = Bill of Materials
• 2" wide electroplated tin copper strap with heavy duty bonding lug for use with all cables
#6 AWG through 4/0.




Installation Instructions File Type Date
Strap Type Pipe Clamps PDF Image 4-6-15






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Strap Type Pipe Clamps
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700