Bill of Materials View BOM
Sillcock Ground Connector
UL Logo Listed 96
Sillcock Ground Connector

Part No. Material Class Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ SCGC Copper II 5 4-3/4
◆ BOM = Bill of Materials
• Manufactured from cast bronze, brass and stainless steel.
• Accepts all Class I and Class II copper conductors up to 9/16" diameter.
• Allows for required bonding of water pipe system to lightning protection system.
• Mounts directly on sill cock threads.
• Recommended installation tool - channel locks, 1/2" socket wrench, end wrench
or nut driver.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Sillcock Ground Connector
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700