• Approximately 1-3/4" x 2" two piece, one bolt connector connects
all lightning conductor cables through 9/16" diameter to flat metal objects
up to 1/2" thickness such as steel ladders, small I-beams, channel, etc.
• 5/16" x 1-1/4" stainless steel cap screw with flat washer included.
• #213 manufactured from high conductivity copper alloy.
• #A213 manufactured from high conductivity aluminum alloy.
• Recommended installation tool - 1/2" socket wrench, end wrench
or nut driver.
• Suitable for direct burial, except Aluminum.
*ETPB - Electro Tin Plated Bronze |