Bill of Materials View BOM
Cross Run Connectors
UL Logo Listed 96
Cross Run Connectors

Part No. Material Class Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ 210 Copper II 10 4-1/2
Add to BOM ◆ A210 Aluminum II 10 2
Add to BOM ◆ 210T ETPB* II 10 4-1/2
◆ BOM = Bill of Materials
• 1-1/2" x 1-1/2" two bolt, two piece connector splices perpendicular
intersecting standard Class I and Class II conductors up to 9/16" diameter.
• Two 5/16" x 1-1/2" stainless steel carriage bolts assure a positive
electrical connection.
• #210 manufactured from high conductivity copper alloy.
• #A210 manufactured from high conductivity aluminum alloy.
• Recommended installation tool - 1/2" socket wrench, end wrench
or nut driver.
*ETPB - Electro Tin Plated Bronze