Bill of Materials View BOM
"T" Connectors
UL Logo Listed 96

Part No. Material Class Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ 207 Copper II 10 5
Add to BOM ◆ A207 Aluminum II 10 2
Add to BOM ◆ 207T ETPB* II 10 5
◆ BOM = Bill of Materials
• 2" x 2-1/4" "T" connector splices two perpendicular conductors.
• Accommodates all standard size Class I and Class II conductors up to 9/16" diameter.
• Two 5/16" x 7/8" hex head stainless steel cap screws assure a positive electrical connection.
• #207 manufactured from high conductivity copper alloy.
• #A207 manufactured from high conductivity aluminum alloy.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.
*ETPB - Electro Tin Plated Bronze