Bill of Materials View BOM
2 Bolt Connectors
UL Logo Listed 96
2 Bolt Connectors

Part No. Material Class Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ 206 Copper II 10 2-3/4
Add to BOM ◆ A206R Aluminum II 10 1-1/4
Add to BOM ◆ 206T Copper* II 10 2-3/4
◆ BOM = Bill of Materials
• 3" long connector provides 1-1/2" of surface contact between conductors.
• Accommodates all standard size Class I and Class II conductors up to 17/32" diameter.
• #A206R accommodates all standard size Class I and Class II conductors up to 19/32" diameter.
• Two 5/16" hex head stainless steel cap screws assure a positive electrical connection.
• #206 manufactured from high conductivity brass alloy.
• #A206R manufactured from high conductivity aluminum alloy.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.
*Electro Tin Plated

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
2 Bolt Connectors
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030