Bill of Materials View BOM
4 Bolt Connectors
UL Logo Listed 96
4 Bolt Connectors

Part No. Material Class Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ 205 Copper II 10 4-3/4
Add to BOM ◆ A205R Aluminum II 10 2
Add to BOM ◆ 205T Copper* II 10 4-3/4
◆ BOM = Bill of Materials
• Approximately 4" long connector provides 2" of surface contact between conductors.
• Accommodates all standard size Class I and Class II conductors up to 17/32" diameter.
• #A205R accommodates all standard size Class I and Class II conductors up to 19/32" diameter.
• Four 5/16" hex head stainless steel cap screws assure a positive electrical connection.
• #205 manufactured from high conductivity brass alloy.
• #A205R manufactured from high conductivity aluminum alloy.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.
*Electro Tin Plated

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
4 Bolt Connectors
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030