Bill of Materials View BOM
2 Bolt Parallel Connectors
UL Logo Listed 96UL Logo Listed 467
2 Bolt Parallel Connectors

Part No. Material Class Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ 204 Copper II 10 4-1/2
Add to BOM ◆ A204 Aluminum II 10 2-1/2
Add to BOM ◆ 204T ETPB* II 10 4-1/2
◆ BOM = Bill of Materials
• Approximately 2" x 1-3/4" two piece connector used for splicing
cables and rods.
• Accommodates all standard size Class I and Class II conductors
up to 17/32" diameter.
• Accommodates ground cable sizes ranging from #6 AWG up to 250 MCM.
• 5/16" x 1-3/4" stainless steel carriage bolts, flat washers and nuts included.
• #204 manufactured from high conductivity copper alloy.
• #A204 manufactured from high conductivity aluminum alloy.
• Recommended installation tool - 1/2" deep socket wrench, end wrench
or nut driver.
• #204 & #204T are suitable for direct burial in earth & concrete.
*ETPB - Electro Tin Plated Bronze

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
2 Bolt Parallel Connectors
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030