Bill of Materials View BOM
Expansion Anchors
Expansion Anchors

Part No.
Description
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
280-25
1/4 x 1" Long
25
1/2
Add to BOM ◆
280-100
1/4 x 1" Long
100
2-1/4
Add to BOM ◆
281-25
1/4 x 1-1/2" Long
25
3/4
Add to BOM ◆
281-100
1/4 x 1-1/2" Long
100
2-3/4
◆ BOM = Bill of Materials
• Stainless steel pin and Zamac #7 body for corrosion resistant installation.
• This anchor requires a 1/4" diameter mounting hole.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Expansion Anchors
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700