Bill of Materials View BOM
Nails
Nails

Part No. Description Length Diameter Head Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ 274-100 4d Copper Ringed 1-1/2" 3/8" 100 3/4
Add to BOM ◆ 274S-100 4d Stainless Steel Ringed 1-1/2" 5/16" 100 3/4
Add to BOM ◆ A274-100 4d Aluminum Common 1-5/8" 1/4" 100 1/2
Add to BOM ◆ 275-100 6d Copper Common 2-1/8" 1/4" 100 1-1/4
Add to BOM ◆ 277S-100 6d Stainless Steel Ringed 2" 3/8" 100 1
◆ BOM = Bill of Materials




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Nails
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700