Bill of Materials View BOM
Specialized Compression Lugs
Specialized Compression Lugs

Part No. Conductor
Size (AWG)
Hole Spacing
Range
Hardware Size Bend
Angle
Inspection
Port Code
Color Code Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ GECLB62EIA 6 or 6 FLEX .5" - .625" 1/4" No Bend Yes Blue 50 1-1/2
Add to BOM ◆ GECLB62EIA90 6 or 6 FLEX .5" - .625" 1/4" 90˚ Yes Blue 50 1-1/2
◆ BOM = Bill of Materials
• Designed to fit standard EIA spacing.

• Manufactured from electroplated tinned copper.
• For use on copper or tinned copper conductors.
• Other sizes available. Please contact factory for more information.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Specialized Compression Lugs
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700