Bill of Materials View BOM
One Hole, Standard Barrel Compression Lugs
UL Logo Listed 486
One Hole, Standard Barrel Compression Lugs

Part No. Conductor Size
(AWG)
Hardware Size Color Code Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ GECL6 6 1/4" Blue 50 1
Add to BOM ◆ GECL63/8 6 3/8" Blue 50 2
Add to BOM ◆ GECL4 4 1/4" Gray 50 1-1/2
Add to BOM ◆ GECL43/8 4 3/8" Gray 50 2
Add to BOM ◆ GECL21/4 2 1/4" Brown 50 2
Add to BOM ◆ GECL2 2 5/16" Brown 50 2
Add to BOM ◆ GECL23/8 2 3/8" Brown 50 2
Add to BOM ◆ GECL1/0 1/0 3/8" Pink 10 1/2
Add to BOM ◆ GECL2/0 2/0 3/8" Black 10 1
Add to BOM ◆ GECL4/0 4/0 1/2" Purple 10 1
Add to BOM ◆ GECL250 250 1/2" Yellow 10 2
Add to BOM ◆ GECL500 500 1/2" Brown 5 2
◆ BOM = Bill of Materials

• Manufactured from electroplated tinned copper.
• For use on copper or tinned copper conductors.
• Other sizes available. Please contact factory for more information.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
One Hole, Standard Barrel Compression Lugs
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700