Bill of Materials View BOM
Bonding Jumper Kit
Bonding Jumper Kit

Part No. Conductor Type Length No. of Holes
Per Side
Hardware Size A Hardware Size B Approx. Each
Wt. (lbs.)
Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ GJ67G72EMSKIT 67G 73-1/4" 1 1/4" 3/8" 2 5 10
◆ BOM = Bill of Materials
• #6 AWG x 7 strand green THW insulated.
• Bonding Jumper for 1/4" stud to ground bar or ground metal body.
• Includes 1/2 ounce antioxidant (HAAJC1/2) and 3/8" hardware.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Bonding Jumper Kit
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030