Bill of Materials View BOM
One Hole Bonding Jumpers & Kits
UL Logo Listed 467
One Hole Bonding Jumpers & Kits

Part No. Kit Conductor
Type
Length Holes
Per Side
Hardware Size Approx. Each
Wt. (lbs.)
Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ GJ67G1211/4 No 67G 12" 1 1/4" 1/4 10 5
Add to BOM ◆ GJ67G1211/4KIT Yes 67G 12" 1 1/4" 1-1/4 5 6-1/4
Add to BOM ◆ GJ67G1811/4 No 67G 18" 1 1/4" 1/4 10 5
Add to BOM ◆ GJ67G1811/4KIT Yes 67G 18" 1 1/4" 1-1/4 5 6-1/4
Add to BOM ◆ GJ67G2411/4 No 67G 24" 1 1/4" 1/4 10 5
Add to BOM ◆ GJ67G2411/4KIT Yes 67G 24" 1 1/4" 1-1/4 5 6-1/4
◆ BOM = Bill of Materials
• #6 AWG x 7 Strand Green THW insulation.
• Other sizes and types available. Please contact factory for more information.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
One Hole Bonding Jumpers & Kits
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700