Bill of Materials View BOM
Bonding/Grounding Straps
Bonding/Grounding Straps

Part No. Amps Number of Braids Terminal Width Length
Terminal
End to End
Hole O.C.
Spacing
Hardware
Size
Qty. Approx. Each
Wt. (lbs.)
Add to BOM ◆ BGS37C12D2D 470 3 1" 12" 1-3/4" 1/2" EA 1
Add to BOM ◆ BGS37C12E2C 470 3 1" 12" 1-1/4" 3/8" EA 1
Add to BOM ◆ BGS39A12D2D 190 1 1" 12" 1-3/4" 1/2" EA 1
Add to BOM ◆ BGS39A12E2C 190 1 1" 12" 1-1/4" 3/8" EA 1
Add to BOM ◆ BGS39A18D2D 190 1 1" 18" 1-3/4" 1/2" EA 1
Add to BOM ◆ BGS39A18E2C 190 1 1" 18" 1-1/4" 3/8" EA 1
Add to BOM ◆ BGS39A24D2D 190 1 1" 24" 1-3/4" 1/2" EA 1
Add to BOM ◆ BGS39A24E2C 190 1 1" 24" 1-1/4" 3/8" EA 1
Add to BOM ◆ BGS39B12D2D 360 2 1" 12" 1-3/4" 1/2" EA 1
Add to BOM ◆ BGS39B12E2C 360 2 1" 12" 1-1/4" 3/8" EA 1
Add to BOM ◆ BGS39B12F2C 360 2 1" 12" 1-1/2" 3/8" EA 1
Add to BOM ◆ BGS39B18D2D 360 2 1" 18" 1-3/4" 1/2" EA 2
Add to BOM ◆ BGS39B18F2C 360 2 1" 18" 1-1/2" 3/8" EA 2
Add to BOM ◆ BGS39B24D2D 360 2 1" 24" 1-3/4" 1/2" EA 2
Add to BOM ◆ BGS39B24F2C 360 2 1" 24" 1-1/2" 3/8" EA 2
Add to BOM ◆ BGS39D12D2D 600 4 1" 12" 1-3/4" 1/2" EA 2
Add to BOM ◆ BGS39D12E2C 600 4 1" 12" 1-1/4" 3/8" EA 2
Add to BOM ◆ BGS49C12D2D 515 3 1.375" 12" 1-3/4" 1/2" EA 2
Add to BOM ◆ BGS49C12F2C 515 3 1.375" 12" 1-1/2" 3/8" EA 2
Add to BOM ◆ BGS51B12D2D 530 2 2" 12" 1-3/4" 1/2" EA 2
Add to BOM ◆ BGS51B12F2C 530 2 2" 12" 1-1/2" 3/8" EA 2
Add to BOM ◆ BGS51C12D2D 600 3 2" 12" 1-3/4" 1/2" EA 2
Add to BOM ◆ BGS51C12F2C 600 3 2" 12" 1-1/2" 3/8" EA 2
Add to BOM ◆ BGS52B12D2D 530 2 2" 12" 1-3/4" 1/2" EA 2
Add to BOM ◆ BGS52B12F2C 530 2 2" 12" 1-1/2" 3/8" EA 2
Add to BOM ◆ BGS52B18D2D 530 2 2" 18" 1-3/4" 1/2" EA 3
Add to BOM ◆ BGS52B18F2C 530 2 2" 18" 1-1/2" 3/8" EA 3
Add to BOM ◆ BGS52B24D2D 530 2 2" 24" 1-3/4" 1/2" EA 3
Add to BOM ◆ BGS52B24F2C 530 2 2" 24" 1-1/2" 3/8" EA 3
Add to BOM ◆ BGS52D12D2D 530 4 2" 12" 1-3/4" 1/2" EA 3
Add to BOM ◆ BGS52D12F2C 530 4 2" 12" 1-1/2" 3/8" EA 3
Add to BOM ◆ BGS53B12D2D 520 2 2" 12" 1-3/4" 1/2" EA 2
Add to BOM ◆ BGS53C12D2D 700 3 2" 12" 1-3/4" 1/2" EA 3
Add to BOM ◆ BGS53C12F2C 700 3 2" 12" 1-1/2" 3/8" EA 3
Add to BOM ◆ BGS53D12D2D 800 4 2" 12" 1-3/4" 1/2" EA 3
Add to BOM ◆ BGS53D12F2C 800 4 2" 12" 1-1/2" 3/8" EA 3
Add to BOM ◆ BGS56D12D2D 1000 4 2-1/2" 12" 1-3/4" 1/2" EA 5
Add to BOM ◆ BGS61A12D2D 415 1 1-1/2" 12" 1-3/4" 1/2" EA 2
Add to BOM ◆ BGS61A12F2C 415 1 1-1/2" 12" 1-1/2" 3/8" EA 2
Add to BOM ◆ BGS61A18D2D 415 1 1-1/2" 18" 1-3/4" 1/2" EA 3
Add to BOM ◆ BGS61A18F2C 415 1 1-1/2" 18" 1-1/2" 3/8" EA 3
Add to BOM ◆ BGS61A24D2D 415 1 1-1/2" 24" 1-3/4" 1/2" EA 3
Add to BOM ◆ BGS61A24F2C 415 1 1-1/2" 24" 1-1/2" 3/8" EA 3
◆ BOM = Bill of Materials
• Terminal ends come tinned as standard. Bare, silver, nickle are available.
• Braid comes tinned as a standard.
• Other sizes are available. Please contact factory for more information.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Bonding/Grounding Straps
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700