Bill of Materials View BOM
Tie Down Plastic Mold
Tie Down Plastic Mold

Part No. Approx. Each
Wt. (lbs.)
Add to BOM ◆ TDGRDM 1/4
◆ BOM = Bill of Materials




Installation Instructions File Type Date
Tie Down Plastic Mold PDF Image 4-6-15







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Tie Down Plastic Mold
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700