Bill of Materials View BOM
Ground Rod and Cable Clamp
Ground Rod and Cable Clamp

Part No.
Qty.
Approx. Each Wt. (lbs.)
Add to BOM ◆
GRCC
EA
18
◆ BOM = Bill of Materials
• Clamp properly aligns and supports ground rods for welding. Type GG connections.
• Add-on third clamp (included) is used to convert into a cable clamping system. Thus preventing cables under tension from moving during welding and ensuring no weld metal leakage. This ensures quality connections and increases the life of the mold.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Rod and Cable Clamp
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700