Bill of Materials View BOM
Tinned Copper Lugs - Bent J
Tinned Copper Lugs - Bent J

Part No. Lug Size # of Holes Screw Size O.C. Dimension T W A B
Add to BOM ◆ JXL-1813/8 1/8 X 1 1 3/8 ---- 1/8 1 5/8 1- 1/4
Add to BOM ◆ JXL-181 1/8 X 1 1 1/2 ---- 1/8 1 5/8 1 - 1/4
Add to BOM ◆ JXL-1812C1/4 1/8 X 1 2 1/4 1 1/8 1 5/8 3
Add to BOM ◆ JXL-1812C3/8 1/8 X 1 2 3/8 1 1/8 1 5/8 3
Add to BOM ◆ JXL-1812D 1/8 X 1 2 1/2 1.75 1/8 1 5/8 3
Add to BOM ◆ JXL-3161 3/16 X 1 1 1/2 ---- 3/16 1 5/8 1-1/4
Add to BOM ◆ JXL-31612D 3/16 X 1 2 1/2 1.75 3/16 1 5/8 3
◆ BOM = Bill of Materials




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Tinned Copper Lugs - Bent J
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700