Bill of Materials View BOM
Tinned Copper Lugs - Bent
Tinned Copper Lugs - Bent

Part No. Lug Size # of Holes Screw Size O.C. Dimension T W A B
Add to BOM ◆ BXL-181 1/8 X 1 1 3/8 ---- 1/8 1 7/16 7/8
Add to BOM ◆ BXL-1812B 1/8 X 1 2 3/8 .75 1/8 1 5/8 3
Add to BOM ◆ BXL-1812C 1/8 X 1 2 1/2 1 1/8 1 5/8 3
Add to BOM ◆ BXL-1812D 1/8 X 1 2 1/2 1.75 1/8 1 5/8 3
Add to BOM ◆ BXL-3161 3/16 X 1 1 1/2 ---- 3/16 1 5/8 1-1/4
Add to BOM ◆ BXL-31612B 3/16 X 1 2 3/8 .75 3/16 1 5/8 3
Add to BOM ◆ BXL-31612C 3/16 X 1 2 1/2 1 3/16 1 5/8 3
Add to BOM ◆ BXL-31612D 3/16 X 1 2 1/2 1.75 3/16 1 5/8 3
Add to BOM ◆ BXL-141 1/4 X 1 1 1/2 ---- 1/4 1 5/8 1-1/4
Add to BOM ◆ BXL-1412B 1/4 X 1 2 3/8 .75 1/4 1 5/8 3
Add to BOM ◆ BXL-1412C 1/4 X 1 2 1/2 1 1/4 1 5/8 3
Add to BOM ◆ BXL-1412D 1/4 X 1 2 1/2 1.75 1/4 1 5/8 3
Add to BOM ◆ BXL-141.5 1/4 X 1-1/2 1 5/8 ---- 1/4 1-1/2 3/4 1-1/2
Add to BOM ◆ BXL-141.52B 1/4 X 1-1/2 2 3/8 .75 1/4 1-1/2 5/8 3
Add to BOM ◆ BXL-141.52C 1/4 X 1-1/2 2 1/2 1 1/4 1-1/2 5/8 3
Add to BOM ◆ BXL-141.52D 1/4 X 1-1/2 2 1/2 1.75 1/4 1-1/2 5/8 3
◆ BOM = Bill of Materials




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Tinned Copper Lugs - Bent
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700