Bill of Materials View BOM
Fence Clamp Assemblies
Fence Clamp Assemblies

Part No. Product Description
Add to BOM ◆ FCAUCL2T120 3" Post Left Ground Conductor is #2 AWG Tinned Solid x 10' long No Right Ground Conductor
Add to BOM ◆ FCAUER4/048 6" Post Right Ground Conductor is 4/0 Concentric x 4' long No Left Ground Conductor
Add to BOM ◆ FCAUBL2T48R4/036 1.5" Post Left Ground Conductor is #2 AWG Tinned Solid x 4' long & Right Ground Conductor is 4/0 Concentric x 3' long
◆ BOM = Bill of Materials




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Fence Clamp Assemblies
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700