Bill of Materials View BOM
Lightning Arrestor Kit
Lightning Arrestor Kit

Part No. Height Width Depth Approx. Each
Wt. (lbs.)
Add to BOM ◆ LABA42A2GKCGB 12" 10" 5" 20
Add to BOM ◆ LABB42A2GKCGB 16" 14" 6" 20
◆ BOM = Bill of Materials
• Enclosure provides water tight environment for both surge arrestors and connectors.
• Surge arrestors protect against lightning induced surge currents.
• Lightning arrestor ground bar design allows the addition of 2 more arrestors.
• Coax ground kits provide low impedance ground path.
• Coax ground bar provides ground point for coax lines as well as antenna mount.
Kit Includes:
(1) NEMA 4X molded fiberglass reinforced polyester enclosure
(2) Premounted bi-directional surge arrestors
(1) Lightning arrestor ground bar
(2) Coax ground kits
(1) Coax ground bar

• Lightning arrestor box kits are used in wireless rooftop communication applications such as broadband point to point, point to multi-point and other similar type systems.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Lightning Arrestor Kit
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030